Shows 51 product(s)
Hand operated regulating valve, REG-SA SS 20, Stainless steel
Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.50, Max. Working Pressure [bar]: 52.0
Hand operated regulating valve, REG-SA SS 40, Stainless steel
Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0
Hand operated regulating valve, REG-SA SS 40, Stainless steel
Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0
Hand operated regulating valve, REG-SA SS 15, Stainless steel
Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0
Hand operated regulating valve, REG-SA SS 32, Stainless steel
Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 7.00, Max. Working Pressure [bar]: 52.0