Shows 155 product(s)
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 16 mm
Connection type: Soldering, Connection size [mm]: 16, Used for product: ICM 20
Multifunction valve body, ICV 20, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICM 20
Multifunction valve body, ICV 25, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 28 mm
Connection type: Soldering, Connection size [mm]: 28, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, NPT, 20 mm
Connection type: NPT, Connection size [mm]: 20, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 35 mm
Connection type: Soldering, Connection size [mm]: 35, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 40, Soldering, 42 mm
Connection type: Soldering, Connection size [mm]: 42, Used for product: ICM 40; ICS 40; ICLX 40
Multifunction valve body, ICV 20, Butt weld, 20 mm
Connection type: Butt weld, Connection size [mm]: 20, Used for product: ICM 20
Multifunction valve body, ICV 20, Socket weld, 20 mm
Connection type: Socket weld, Connection size [mm]: 20, Used for product: ICM 20