You searched for:

ICF 20-6

Did you mean

Shows 275 product(s)

027L3555

Valve station, ICF SS 20-6-1RA, 20 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3579

Valve station, ICF SS 20-6-3HRB, 20 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3581

Valve station, ICF SS 20-6-3HRB, 32 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 32, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3556

Valve station, ICF SS 20-6-1RA, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3557

Valve station, ICF SS 20-6-1HRB, 32 mm, Connection standard: ASME B 36.19M SCHEDULE 40S

Connection size [mm]: 32, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

View: