You searched for:

ECtemp 316

Shows 721 product(s)

084Z2440

Sensor pocket, MBT 120

Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250

084Z2445

Temperature sensor, MBT 3252, 100 mm, M,16x1.5

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2446

Temperature sensor, MBT 3250, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9

084Z2481

Temperature sensor, MBT 3270, 40 mm, M,10x1

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

084Z2485

Temperature sensor, MBT 3252, 50 mm, M,1/4-18

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View:

  • 54
  • /
  • 145