Did you mean
Shows 275 product(s)
Valve station, ICF 20-6-90, 25 mm, Connection standard: ASME B 36.10M SCHEDULE 80
Connection size [mm]: 25, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF SS 20-6-5MB, 20 mm, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF SS 20-6-5MB, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF SS 20-6-1HRB, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF SS 20-6-3HRB, 25 mm, Connection standard: ASME B 36.19M SCHEDULE 40S
Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120