Did you mean
Shows 65 product(s)
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1000, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1200, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1500, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100 U, Cable version
Design: Cable version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 5000, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version D22
Design: Coaxial version D22, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 280, Supply voltage [V] DC: 14 - 30