You searched for:

MBS 3250

Did you mean

Shows 42 product(s)

060G1779

Pressure transmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-3431-A1GB04-1

060G1861

Pressure transmitter, MBS 3250, 0 bar - 2.5 bar, 0 psi - 36.25 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-1411-A1GB04-1

060G1863

Pressure transmitter, MBS 3250, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-1811-A1GB04-1

060G1864

Pressure transmitter, MBS 3250, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-2211-A1GB04-1

060G1865

Pressure transmitter, MBS 3250, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-2411-A1GB04-1

View: