You searched for:

ECtemp 316

Shows 721 product(s)

097U0308

Temperature transmitter, MBT 5113, 250 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: M16 x 1.5

084Z2019

Temperature sensor, MBT 3270, 40 mm, M,10x1

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

084Z2037

Temperature sensor, MBT 5310, 100 mm - 115 mm, G,3/4

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9

084Z2044

Temperature sensor, MBT 5310, 88 mm - 100 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11

084Z2052

Temperature sensor, MBT 5252, 100 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View:

  • 50
  • /
  • 145