Shows 721 product(s)
Temperature sensor, MBT 5250, 50 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin
Temperature sensor, MBT 5250, 50 mm, M,18x1.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin
Temperature sensor, MBT 5250, 40 mm, M,14x1.5
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Bayonet, Electrical connection size: 4 pin
Temperature sensor, MBT 5116, 100 mm, G,3/4, ANSI/ASME B1.20.1
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire
Temperature sensor, MBT 3270, 40 mm, M,14x1.5
Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin