Did you mean
Shows 275 product(s)
Valve station, ICF 20-6-90, 25 mm, Connection standard: ASME B 16.11
Connection size [mm]: 25, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-90, 20 mm, Connection standard: ASME B 16.11
Connection size [mm]: 20, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF SS 20-6-90, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-110D1P1, 32 mm, Connection standard: ASME B 16.11
Connection size [mm]: 32, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-6-90, 25 mm, Connection standard: ASME B 16.11
Connection size [mm]: 25, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120