You searched for:

encl

Did you mean

ecl

Shows 3,500 product(s)

060L110666

Thermostat, KP62

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L110766

Thermostat, KP63

Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L110866

Thermostat, KP63

Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L111066

Thermostat, KP62

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L111166

Thermostat, KP68

Temperature range [°C]: -5 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L111266

Thermostat, KP69

Temperature range [°C]: -5 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L111366

Thermostat, KP71

Temperature range [°C]: -5 - 20, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L111566

Thermostat, KP71

Temperature range [°C]: -5 - 20, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L111766

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L111866

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L112066

Thermostat, KP75

Temperature range [°C]: 0 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L112166

Thermostat, KP77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L112266

Thermostat, KP77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 3000, Enclosure rating IP: IP30

060L112566

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L112666

Thermostat, KP79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L112866

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L113066

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L113166

Thermostat, KP98

Reset function: Manual Max, Contact function: 2 SPST(NC), Sensor type: Remote bulb, Capillary tube length [mm]: 1000, Enclosure rating IP: IP30

060L113766

Thermostat, KP75

Temperature range [°C]: 0 - 35, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L113866

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

View:

  • 43
  • /
  • 175