You searched for:

REG-SA SS and REG-SB SS

Shows 51 product(s)

148B5676

Hand operated regulating valve, REG-SB SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5677

Hand operated regulating valve, REG-SB SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5952

Hand operated regulating valve, REG-SB SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B5959

Hand operated regulating valve, REG-SB SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B6488

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0

View: