You searched for:

MBT 9110

Shows 26 product(s)

084Z6207

Temperature transmitter, MBT 9110, 0 °C - 600 °C

Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z8119

Temperature transmitter, MBT 9110, 0 °C - 250 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

097U0071

Temperature transmitter, MBT 9110, 0 °C - 100 °C

Transmitter type: Galv. isolated, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

097U0185

Temperature transmitter, MBT 9110, 0 °C - 200 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

097U0216

Temperature transmitter, MBT 9110, 0 °C - 200 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

View: