Did you mean
Shows 68 product(s)
Temperature sensor, MBT 5116, 150 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 13.5
Temperature sensor, MBT 5116, 170 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 13.5
Temperature sensor, MBT 5116, 80 mm, G,1/2, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 13.5
Temperature sensor, MBT 5116, 100 mm, G,1/2, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 13.5
Temperature sensor, MBT 5116, 100 mm, G,3/4, ISO 228-1-A
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16