Did you mean
Shows 79 product(s)
Pressure transmitter, MBS 3200, 0.00 bar - 6.00 bar, 0.00 psi - 87.00 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 18 x 1.5, Specification key: MBS 3200-1821-A1FA12-6
Pressure transmitter, MBS 3200, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-2031-E3AB04-0
Pressure transmitter, MBS 3200, 0.00 bar - 6.90 bar, 0.00 psi - 100.00 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: AMP SuperSeal, Pressure connection type: NPTF, Pressure connection size: 1/4-18, Specification key: MBS 3200-5836-D7AF04-0
Pressure transmitter, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3200-2231-E3AC04-0
Pressure transmitter, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 20 x 1.5, Specification key: MBS 3200-2211-A1CD07-0