Shows 104 product(s)
Pressure switch, CAS145
Regulation range [bar] Pe: 4.00 - 40.00, Differential [bar]: 0.80 - 2.40, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Pressure switch, CAS147
Regulation range [bar] Pe: 6.00 - 60.00, Differential [bar]: 1.00 - 3.00, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120.0
Thermostat, CAS178
Temperature range [°C]: 20 - 80, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS180
Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67
Thermostat, CAS181
Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP67