Shows 274 product(s)
Solenoid valve, EV220B, Function: NC, NPT, 2, 40.000 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: PED; CE; UKCA, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, NPT, 1 1/4, 18.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; CE; UKCA; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, NPT, 1 1/2, 24.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; CE; UKCA; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1/2, 4.000 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 3/4, 8.00 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2