You searched for:

encl

Did you mean

ecl

Shows 3,500 product(s)

060-530266

Pressure switch, KP1E

Regulation range [bar] Pe: -0.90 - 7.00, Differential [bar]: 0.70, Contact function: SPDT gold, Reset function: Manual Min, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

060-530466

Pressure switch, KP7EW

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00 - 10.00, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 32.0

060-530666

Pressure switch, KP7EB

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 32.0

060-533666

Pressure switch, KP1E

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

060-533766

Pressure switch, KP7EB

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 32.0

060-533866

Pressure switch, KP7EW

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00 - 10.00, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 32.0

060-536566

Pressure switch, KP35

Differential [bar]: 0.70, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

060-537266

Pressure switch, KP5

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 1.80 - 6.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0

060-537366

Pressure switch, KP6AS

Regulation range [bar] Pe: 8.00 - 42.00, Differential [bar]: 4.00, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 46.5

060-537866

Pressure switch, KP1

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17.0

060-538666

Pressure switch, KP35

Regulation range [bar] Pe: -0.20 - 7.50, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 17.0

060-538766

Pressure switch, KP36

Regulation range [bar] Pe: 2.00 - 14.00, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 17.0

060-541766

Pressure switch, KP35

Regulation range [bar] Pe: -0.20 - 5.00, Differential [bar]: 0.40 - 1.50, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17.0

060-541866

Pressure switch, KPI38

Regulation range [bar] Pe: 8.00 - 28.00, Differential [bar]: 1.80 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 30.0

060-543166

Pressure switch, KPI35

Differential [bar]: 0.60, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 18.0

060-543266

Pressure switch, KPI35

Differential [bar]: 0.40, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 18.0

060-544466

Pressure switch, KP7W

Differential [bar]: 4.20, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0

060-544566

Pressure switch, KP7W

Differential [bar]: 4.10, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 35.0

060-548766

Pressure switch, KP36

Regulation range [bar] Pe: 2.00 - 14.00, Differential [bar]: 0.70 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 17.0

060-600966

Pressure switch, KP7B

Regulation range [bar] Pe: 8.00 - 32.00, Differential [bar]: 4.00, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 35.0

View:

  • 39
  • /
  • 175