Shows 266 product(s)
Solenoid valve, EV220B, Function: NC, G, 2, 24.00 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1, 6.000 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Approval: CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1/4, 0.700 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 3/8, 0.700 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1/4, 0.700 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2