You searched for:

ECtemp 316

Shows 721 product(s)

084Z4173

Temperature transmitter, MBT 3560, 40 mm, M,14x1.5

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4197

Temperature transmitter, MBT 3560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4234

Temperature transmitter, MBT 3560, 40 mm, M,14x1.5

Temperature range [°C]: 0 - 150, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4063

Temperature transmitter, MBT 3560, 50 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

084Z4065

Temperature transmitter, MBT 3560, 150 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

View:

  • 35
  • /
  • 145