Shows 4,508 product(s)
VLT® CAN Open MCA 105, uncoated
Standardized handling and interoperability for high flexibility and low
costs. Fully equipped with both high-priority access to control and
status of the drive (PDO Communication) and access to all parameters
through acyclic data (SDO Communication). For interoperability the
option has implemented the DSP402 AC-drive profile.
VLT® Profibus DP V1 MCA 101
Provides wide compatibility, a high level of availability, support for
all major PLC vendors and compatibility with future versions. Fast,
efficient communication, transparent installation, advanced diagnosis
and parameterization and auto-configuration of process data using GSD-
file. Acyclic parameterization using PROFIBUS DP-V1, ¬PROFIdrive or
Danfoss FC profile state machines, PROFIBUS DP-V1, Master Class 1 and 2.
VLT® Profibus DP V1 MCA 101, coated
Provides wide compatibility, a high level of availability, support for
all major PLC vendors and compatibility with future versions. Fast,
efficient communication, transparent installation, advanced diagnosis
and parameterization and auto-configuration of process data using GSD-
file. Acyclic parameterization using PROFIBUS DP-V1, ¬PROFIdrive or
Danfoss FC profile state machines, PROFIBUS DP-V1, Master Class 1 and 2.
VLT® Power Supply Module, 10kW, PN
The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 10 kW
Peak power: 20kW
Bus system: PROFINET
Protection rating: IP20
VLT® Power Supply Module, 20kW, PL
The Power Supply Module PSM 510 is the power supply to the MSD 510, ISD
510 and DSD 510 servo system. The DC-link and 24/48 V DC are distributed
via the backlink in the backplates to all system modules.
Nominal input voltage: 3x 400-480 V AC +/-10%
DC-link voltage: 565-680 +/-10%
Rated output power: 20 kW
Peak power: 40kW
Bus system: POWERLINK
Protection rating: IP20