Shows 266 product(s)
Solenoid valve, EV220B, Function: NC, NPT, 3/4, 6.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1, 6.00 m³/h, EPDM
Media recommendations: Water & Brine, Approval: cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1, 6.000 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1/2, 4.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, NPT, 1/2, 4.000 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339; GL; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2