Shows 4,508 product(s)
MCC201A23KT3E20B
All-mode Filter MCC 201, 380-400/500V, 24/23A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.
Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 24.0A, 5-150 Hz and 22.3A, <5 Hz
@500V: 23.0A, 5-150 Hz and 17.7A, <5 Hz
Ambient temperature: -10 to 45 deg. C
Enclosure degree: IP20
Mounting: wall-mounted book style with drive
VLT® 24V DC Supply MCB 107, uncoated
Connect an external DC supply to keep the control section and any
installed option alive during power failure. Enables full operation of
the LCP (including the parameter setting) and all installed options
without connection to mains.
1xMCB 107 24V DC coat w. mount. brackets
Connect an external DC supply to keep the control section and any
installed option alive during power failure. Enables full operation of
the LCP (including the parameter setting) and all installed options
without connection to mains.
MCC201A12KT3E20B
All-mode Filter MCC 201, 380-400/500V, 13/12A
Dual mode low-pass sine-wave filter, suppressing the switching frequency
and smooth out the phase-to-phase and phase-to-ground motor voltages
to become sinusoidal.
Key-features:
- Up to 1000 meter unscreened motor cable
- Reduction of acoustical switching noise from motor
- Elimination of motor bearing currents
- Elimination of motor insulation stress
- Extends motor service lifetime
Specifications:
Voltage rating: 380-500V
Nominal current:
@400V: 13.0A, 5-150 Hz and 12.1A, <5 Hz
@500V: 12.0A, 5-150 Hz and 9.2A, <5 Hz
Overload capacity: 160% for 60 sec every 10 minute
Ambient temperature: -10 to 45 deg. C without derating
Enclosure degree: IP20
Mounting: Wall-mounted book style with drive.
kit,cooling,in back out back,weld,d4h
Back Channel cooling kit for
FC New Generation D-Frame,
Frame size D4h over backplate.
Consisting of Construction / Mounting components
for base channel and top cover all
Seals, gaskets and fasteners are supplied
Incl. assembly plan 177R0454