You searched for:

ECtemp 316

Shows 721 product(s)

084Z4228

Temperature transmitter, MBT 5560, 109 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4236

Temperature transmitter, MBT 3560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: AMP SuperSeal, Electrical connection size: 2 pin, Protection tube material: AISI 316 Ti

097U0138

Temperature transmitter, MBT 3560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

097U0264

Temperature transmitter, MBT 5550, 120 mm, G,3/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti

097U0265

Temperature transmitter, MBT 5550, 200 mm, G,3/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti

View:

  • 31
  • /
  • 145