Shows 59 product(s)
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1000, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1500, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1700, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1700, Supply voltage [V] DC: 14 - 30
Liquid level switch, AKS 38, NPT, 3/4 in
Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0