You searched for:

aks

Shows 60 product(s)

084H4505

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1000, Supply voltage [V] DC: 14 - 30

084H4507

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1500, Supply voltage [V] DC: 14 - 30

084H4508

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1700, Supply voltage [V] DC: 14 - 30

084H4565

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1700, Supply voltage [V] DC: 14 - 30

148H3207

Liquid level switch, AKS 38, NPT, 3/4 in

Connection type: NPT, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0

View: