You searched for:

REG-SA SS and REG-SB SS

Shows 51 product(s)

148B5950

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.00, Max. Working Pressure [bar]: 52.0

148B5951

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.00, Max. Working Pressure [bar]: 52.0

148B5953

Hand operated regulating valve, REG-SB SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B5387

Hand operated regulating valve, REG-SB SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.000, Max. Working Pressure [bar]: 52.0

148B5388

Hand operated regulating valve, REG-SB SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.000, Max. Working Pressure [bar]: 52.0

View: