You searched for:

MBS 3200

Did you mean

Shows 79 product(s)

060G6745

Pressure transmitter, MBS 3200, -1.00 bar - 16.00 bar, -14.50 psi - 232.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/2-14, Specification key: MBS 3200-9031-A1AC08-0

060G6746

Pressure transmitter, MBS 3200, -1.00 bar - 25.00 bar, -14.50 psi - 362.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/2-14, Specification key: MBS 3200-D331-A1AC08-0

060G6802

Pressure transmitter, MBS 3200, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3200-2211-A1AB08-0

060G6820

Pressure transmitter, MBS 3200, 0.00 bar - 1.60 bar, 0.00 psi - 23.20 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3200-1211-A1AB08-0

060G7662

Pressure transmitter, MBS 3200, 0.00 bar - 6.90 bar, 0.00 psi - 100.00 psi

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3200-5816-LAAC04-0

View: