You searched for:

ICF 20-6

Did you mean

Shows 275 product(s)

027L3416

Valve station, ICF 20-6-3HRB, 25 mm, Connection standard: ASME B 16.11

Connection size [mm]: 25, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3427

Valve station, ICF SS 20-6-90, 20 mm, Connection standard: EN 10220

Connection size [mm]: 20, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3445

Valve station, ICF SS 20-6-2RA, 25 mm, Connection standard: EN 10220

Connection size [mm]: 25, Connection type: Butt weld, Body material: Stainless steel, Surface coating: uncoated, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L4153

Valve station, ICF 20-6-90, 20 mm, Connection standard: ASME B 16.11

Connection size [mm]: 20, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L4499

Valve station, ICF 20-6-107D1, 25 mm, Connection standard: ASME B 16.11

Connection size [mm]: 25, Connection type: Socket weld, Body material: Steel, Surface coating: ZnCr04, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

View: