Shows 266 product(s)
Solenoid valve, EV220B, Function: NC, G, 1/2, 1.50 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1/2, 1.500 m³/h, EPDM
Media recommendations: Technical & Soft Water, Body material: Nickel plated brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1/2, 2.50 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1, 6.000 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 3/8, 1.50 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Approval: DNVGL-CG-0339; CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2