Shows 319 product(s)
Differential pressure switch, RT262AE
Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0
Thermostat, RT270
Temperature range [°C]: -30 - 40, Reset function: Auto, Contact function: SPDT, Sensor type: Cylindrical Remote Sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP66
Differential pressure switch, RT260AE
Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Differential pressure switch, RT262AL
Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0
Thermostat, RT271
Temperature range [°C]: 20 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Cylindrical Remote Sensor, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66
Differential pressure switch, RT263AL
Diff.press.setting range [bar]: 0.10 - 1.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0
Differential pressure switch, RT260AL
Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Differential pressure switch, RT265A
Diff.press.setting range [bar]: 1.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0
Differential pressure switch, RT266AL
Diff.press.setting range [bar]: 0.00 - 0.90, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0
Pressure switch, RT110L
Regulation range [bar] Pe: 0.20 - 3.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0