You searched for:

REG-SA

Shows 318 product(s)

148B5949

Hand operated regulating valve, REG-SB SS 15, Stainless steel

Outlet connection size [mm]: 15.0, Inlet connection size [mm]: 15.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.00, Max. Working Pressure [bar]: 52.0

148B5954

Hand operated regulating valve, REG-SB SS 32, Stainless steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B5955

Hand operated regulating valve, REG-SB SS 32, Stainless steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B5958

Hand operated regulating valve, REG-SB SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.00, Max. Working Pressure [bar]: 52.0

148B6479

Hand operated regulating valve, REG-SB SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B6487

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 1.500, Max. Working Pressure [bar]: 52.0

148B5389

Hand operated regulating valve, REG-SB SS 20, Stainless steel

Outlet connection size [mm]: 20.0, Inlet connection size [mm]: 20.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 5.000, Max. Working Pressure [bar]: 52.0

148B5497

Hand operated regulating valve, REG-SB SS 25, Stainless steel

Outlet connection size [mm]: 25.0, Inlet connection size [mm]: 25.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5591

Hand operated regulating valve, REG-SB SS 32, Stainless steel

Outlet connection size [mm]: 32.0, Inlet connection size [mm]: 32.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

148B5685

Hand operated regulating valve, REG-SB SS 40, Stainless steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 20.000, Max. Working Pressure [bar]: 52.0

View: