You searched for:

encl

Did you mean

ecl

Shows 3,496 product(s)

031E020066

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 6.0

031E020266

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: SPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 6.0

031E020566

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 6.0

031E021066

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 6.0

031E021166

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 6.0

031E021566

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 6.0

031E021666

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 6.0

031E022066

Pressure switch, CS

Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 12.0

031E022566

Pressure switch, CS

Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 12.0

031E023066

Pressure switch, CS

Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 12.0

031E023166

Pressure switch, CS

Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 12.0

031E023566

Pressure switch, CS

Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 12.0

031E023766

Pressure switch, CS

Differential [bar]: 2.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 12.0

031E024066

Pressure switch, CS

Regulation range [bar] Pe: 7.00 - 20.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 20.0

031E024566

Pressure switch, CS

Regulation range [bar] Pe: 7.00 - 20.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 20.0

031E025066

Pressure switch, CS

Regulation range [bar] Pe: 7.00 - 20.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 20.0

031E025566

Pressure switch, CS

Regulation range [bar] Pe: 7.00 - 20.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 20.0

031E026566

Pressure switch, CS

Regulation range [bar] Pe: 2.00 - 6.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 6.0

031E027166

Pressure switch, CS

Regulation range [bar] Pe: 4.00 - 12.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP43, Max. Working Pressure [bar]: 12.0

View:

  • 26
  • /
  • 175