Shows 321 product(s)
Pressure switch, RT33B
Regulation range [bar] Pe: 0.00 - 2.50, Differential [bar]: 0.10, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 7.0
Pressure switch, RT31W
Regulation range [bar] Pe: 2.00 - 10.00, Differential [bar]: 0.30 - 1.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT31B
Regulation range [bar] Pe: 2.00 - 10.00, Differential [bar]: 0.30, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22.0
Pressure switch, RT31S
Regulation range [bar] Pe: 2.00 - 10.00, Differential [bar]: 0.30, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Thermostat, RT23
Temperature range [°C]: 5 - 22, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Pressure switch, RT35W
Differential [bar]: 0.10, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0
Pressure switch, RT112W
Regulation range [bar] Pe: 0.10 - 1.10, Differential [bar]: 0.07, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0
Pressure switch, RT5
Regulation range [bar] Pe: 4.00 - 17.00, Differential [bar]: 0.60 - 3.00, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Thermostat, RT24
Temperature range [°C]: 15 - 34, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Pressure switch, RT110
Regulation range [bar] Pe: 0.20 - 3.00, Differential [bar]: 0.08 - 0.25, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0