You searched for:

ECtemp 316

Shows 721 product(s)

084Z4077

Temperature transmitter, MBT 5560, 100 mm, G,1/2

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4086

Temperature transmitter, MBT 5560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4090

Temperature transmitter, MBT 5560, 80 mm, M,18x1.5

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4091

Temperature transmitter, MBT 5560, 100 mm, M,18x1.5

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4094

Temperature transmitter, MBT 5560, 80 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

View:

  • 22
  • /
  • 145