You searched for:

icm

Shows 372 product(s)

027H4004

Motor operated valve, ICM 40-A, Steel

Outlet connection size [mm]: 40.0, Inlet connection size [mm]: 40.00, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 15.000

027H4010

Motor operated valve, ICM 40-A, Steel

Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 15.000

027H5000

Motor operated valve, ICM 50-A, Steel

Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 23.000

027H5004

Motor operated valve, ICM 50-A, Steel

Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.00, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Kv value [m³/h]: 23.000

027H5006

Motor operated valve, ICM 50-A, Steel

Outlet connection size [mm]: 54.0, Inlet connection size [mm]: 54.00, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 23.000

027H5007

Motor operated valve, ICM 50-B, Steel

Outlet connection size [mm]: 54.0, Inlet connection size [mm]: 54.00, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 40.000

027H5008

Motor operated valve, ICM 50-A, Steel

Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 23.000

027H6003

Motor operated valve, ICM 65-B, Steel

Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.00, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 70.000

027H6007

Motor operated valve, ICM 65-B, Steel

Outlet connection size [mm]: 67.0, Inlet connection size [mm]: 67.00, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 70.000

027H6012

Motor operated valve, ICM 65-A, Steel

Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 35.000

View: