Shows 321 product(s)
Thermostat, RT123
Temperature range [°C]: 150 - 250, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP66
Thermostat, RT123
Temperature range [°C]: 150 - 250, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP54
Thermostat, RT124
Temperature range [°C]: 200 - 300, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Thermostat, RT124
Temperature range [°C]: 200 - 300, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP66
Thermostat, RT124
Temperature range [°C]: 200 - 300, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP54
Thermostat, RT140
Temperature range [°C]: 15 - 45, Reset function: Auto, Contact function: SPDT, Sensor type: Remote duct sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Pressure switch, RT200
Regulation range [bar] Pe: 0.20 - 6.00, Differential [bar]: 0.25 - 1.20, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT200
Regulation range [bar] Pe: 0.20 - 6.00, Differential [bar]: 0.25, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22.0
Pressure switch, RT200
Regulation range [bar] Pe: 0.20 - 6.00, Differential [bar]: 0.25, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22.0
Pressure switch, RT200
Regulation range [bar] Pe: 0.20 - 6.00, Differential [bar]: 0.25 - 1.20, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0