You searched for:

mbs 1.00

Shows 113 product(s)

060G1436

Pressure transmitter, MBS 3050, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-D631-E4FB04-4

060G6478

Pressure transmitter, MBS 3000, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-D635-E3GB04-2

060G6479

Pressure transmitter, MBS 3000, -1.00 bar - 5.00 bar, -14.50 psi - 72.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3000-8731-E3GB04-2

060G7711

Pressure transmitter, MBS 3050, -1.00 bar - 9.00 bar, -14.50 psi - 130.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-D631-C1GB04-2

063G2469

Pressure transmitter, MBS 1250, -1.00 bar - 159.00 bar, -14.50 psi - 2306.00 psi

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 1250-9716-C1AC04

View: