Shows 60 product(s)
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 2200, Supply voltage [V] DC: 14 - 30
Liquid level switch, AKS 38, Butt weld
Connection type: Butt weld, Connection size [mm]: 25, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 28.0
Liquid level sensor, AKS 4100, Cable version
Design: Cable version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 5000, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 500, Supply voltage [V] DC: 14 - 30
Liquid level sensor, AKS 4100, Coaxial version
Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1200, Supply voltage [V] DC: 14 - 30