You searched for:

MBc 8100

Shows 39 product(s)

061B818566

Thermostat, MBC 8100

Temperature range [°C]: 70 - 120, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65

061B820166

Thermostat, MBC 8100

Temperature range [°C]: -10 - 30, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65

061B820366

Thermostat, MBC 8100

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP65

061B800566

Thermostat, MBC 8100

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

061B809066

Thermostat, MBC 8100

Temperature range [°C]: 60 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

View: