You searched for:

"ICV"

Shows 168 product(s)

027H2121

Multifunction valve body, ICV 25, Butt weld, 25 mm

Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICS 25; ICM 25

027H2129

Multifunction valve body, ICV 25, Butt weld, 32 mm

Connection type: Butt weld, Connection size [mm]: 32, Used for product: ICS 25; ICM 25

027H2130

Multifunction valve body, ICV 25, Butt weld, 32 mm

Connection type: Butt weld, Connection size [mm]: 32, Used for product: ICS 25; ICM 25

027H6121

Multifunction valve body, ICV 65, Butt weld, 65 mm

Connection type: Butt weld, Connection size [mm]: 65, Used for product: ICS 65; ICLX 65; ICM 65

027H6127

Multifunction valve body, ICV 80, Butt weld, 80 mm

Connection type: Butt weld, Connection size [mm]: 80, Used for product: ICLX 65; ICS 80; ICM 80

View: