You searched for:

mbs 1.00

Shows 113 product(s)

060G5940

Pressure transmitter, MBS 3000, -1.00 bar - 1.50 bar, -14.50 psi - 21.75 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-8431-A1AB08-0

060G5941

Pressure transmitter, MBS 3000, -1.00 bar - 6.00 bar, -14.50 psi - 87.00 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-D531-A1AB08-0

060G5942

Pressure transmitter, MBS 3000, -1.00 bar - 25.00 bar, -14.50 psi - 362.50 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-D331-A1AB08-0

060G6180

Pressure transmitter, MBS 3050, 0.00 bar - 1.00 bar, 0.00 psi - 14.50 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3050-1011-A1GB04-2

060G6647

Pressure transmitter, MBS 3000, -1.00 bar - 2.07 bar, -14.50 psi - 30.00 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MBS 3000-I611-A1AC04-0

View: