Did you mean
Shows 3,496 product(s)
Thermostat, RT107
Temperature range [°C]: 70 - 150, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP54
Thermostat, RT107
Temperature range [°C]: 70 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 8000, Enclosure rating IP: IP66
Thermostat, RT107
Temperature range [°C]: 70 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66
Pressure switch, RT6AS
Regulation range [bar] Pe: 10.00 - 28.00, Differential [bar]: 1.50, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 34.0
Thermostat, RT102
Temperature range [°C]: 25 - 90, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Thermostat, RT106
Temperature range [°C]: 20 - 90, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 3000, Enclosure rating IP: IP66
Thermostat, RT107E
Temperature range [°C]: 70 - 150, Reset function: Auto, Contact function: SPDT gold, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Thermostat, RT103
Temperature range [°C]: 10 - 45, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP66
Thermostat, RT26
Temperature range [°C]: -5 - 50, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP66
Pressure switch, RT19W
Regulation range [bar] Pe: 5.00 - 25.00, Differential [bar]: 1.20, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0