Shows 372 product(s)
Motor operated valve, ICM 40-B, Steel
Outlet connection size [mm]: 42.0, Inlet connection size [mm]: 42.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 26.000
Motor operated valve, ICM 50-B, Steel
Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 40.00
Motor operated valve, ICM 50-B, Steel
Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 40.000
Motor operated valve, ICM 65-A, Steel
Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Kv value [m³/h]: 35.00
Motor operated valve, ICM 65-B, Steel
Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Kv value [m³/h]: 70.000
Motor operated valve, ICM 100, Steel
Outlet connection size [mm]: 100.0, Inlet connection size [mm]: 100.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 142.000
Motor operated valve, ICM 125, Steel
Outlet connection size [mm]: 125.0, Inlet connection size [mm]: 125.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 223.00
Motor operated valve, ICM 150, Steel
Outlet connection size [mm]: 150.0, Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 370.00
Motor operated valve, ICM 150, Steel
Outlet connection size [mm]: 150.0, Inlet connection size [mm]: 150.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 370.000