Shows 1,965 product(s)
Float valve, HFI 070 F
Inlet connection size [mm]: 100.00, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 070
Inlet connection size [mm]: 150.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 050
Inlet connection size [mm]: 100.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 070
Inlet connection size [mm]: 100.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 040
Inlet connection size [mm]: 100.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 050
Inlet connection size [mm]: 150.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 060 F
Inlet connection size [mm]: 150.00, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 070 F
Inlet connection size [mm]: 150.00, Inlet connection type: Flange, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 060
Inlet connection size [mm]: 100.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)
Float valve, HFI 060
Inlet connection size [mm]: 150.00, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 25.0, Temperature range [°C]: -50 - 80, 1.6 L - 4.6 L, Net volume [l]: 6.400, Further information: 2 ext conn. (drain/equaliz)