You searched for:

MBT 5116

Did you mean

Shows 68 product(s)

097U0275

Temperature sensor, MBT 5116, 200 mm, G,3/4, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 wire

097U0304

Temperature sensor, MBT 5116, 200 mm, G,3/4, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 4 pin

097U0305

Temperature sensor, MBT 5116, 100 mm, G,3/4, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: 2 wire, Electrical connection size: 3 pin

View: