You searched for:

MBT 5116

Did you mean

Shows 68 product(s)

084Z4326

Temperature sensor, MBT 156, 200 mm, MBT 156-S01-200-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4335

Temperature sensor, MBT 156, 250 mm, MBT 156-B01-250-0-0000

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Terminal block, Electrical connection size: 3 terminals, Used for product: MBT 5116

084Z4214

Temperature sensor, MBT 5116, 200 mm, G,3/4, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

084Z4215

Temperature sensor, MBT 5116, 100 mm, G,3/4, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

097U0178

Temperature sensor, MBT 5116, 150 mm, G,3/4, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

View: