You searched for:

ECtemp 330

Shows 57 product(s)

130B3278

ip21 nema 1 kit for ahf x5 enclosure

Retrofittable housing cover IP21 / Nema 1, suitable for AHF005 / 010
Harmonic filters designed in protection class IP20. The
Housing cover consists of a top cover for the dripping water
and dust cover and a bottom cover suitable for that
Installation of a
Protection class: IP21 / Nema 1
Cover for housing size: X5
Physical dimensions (HxWxD): 747x 418 x 330 mm
Lower cover (HxWxD): 250 x 418 x 230 mm
Weight: 1.5kg

141F1107

DUT-0055-6-2-P, Du/dt 55A 690V IP21

DUT-0055-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 120 W
Degree of protection: IP21
Dimensions H x W x D: 330 x 237 x 170 mm
Weight: 13,7 kg

View: