You searched for:

%22KVS%22

Shows 302 product(s)

027L4599

Valve station, ICF 15-4-10RB, 22 mm, Connection standard: EN 10220

Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

027L3814

Valve station, ICF 20-2-121H, 22 mm, Connection standard: ASME B 16.50

Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

View: