Shows 372 product(s)
Motor operated valve, ICM 50-A, Steel
Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 23.000
Motor operated valve, ICM 50-B, Steel
Outlet connection size [mm]: 50.0, Inlet connection size [mm]: 50.0, Inlet connection type: Socket Weld, Outlet connection type: Socket Weld, Kv value [m³/h]: 40.000
Motor operated valve, ICM 65-B, Steel
Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 70.000
Motor operated valve, ICM 65-B, Steel
Outlet connection size [mm]: 76.0, Inlet connection size [mm]: 76.0, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 70.000
Motor operated valve, ICM 65-A, Steel
Outlet connection size [mm]: 65.0, Inlet connection size [mm]: 65.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 35.00
Motor operated valve, ICM 125, Steel
Outlet connection size [mm]: 125.0, Inlet connection size [mm]: 125.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 223.000